LoginController :: loginAction
Request
GET Parameters
None
POST Parameters
None
Uploaded Files
None
Request Attributes
| Key | Value |
|---|---|
| _controller | "Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController::loginAction" |
| _event_controller | Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController {#1728 #container: Symfony\Component\DependencyInjection\Argument\ServiceLocator {#1726 …} #tokenResolver: Pimcore\Security\User\TokenStorageUserResolver {#597 …} #pimcoreSerializer: Pimcore\Serializer\Serializer {#1725 …} #responseHelper: Pimcore\Http\ResponseHelper {#550 …} #translator: Pimcore\Translation\Translator {#469 …} #bundleManager: Pimcore\Extension\Bundle\PimcoreBundleManager {#136 …} #eventDispatcher: Symfony\Component\HttpKernel\Debug\TraceableEventDispatcher {#118 …} } |
| _firewall_context | "security.firewall.map.context.pimcore_admin" |
| _pimcore_context | "admin" |
| _route | "pimcore_admin_login" |
| _route_params | [] |
| _security_firewall_run | "_security_pimcore_admin" |
| _stopwatch_token | "838b0b" |
Request Headers
| Header | Value |
|---|---|
| accept | "*/*" |
| connection | "close" |
| host | "10.244.7.178:80" |
| user-agent | "kube-probe/1.32" |
| x-php-ob-level | "0" |
Request Content
Request content not available (it was retrieved as a resource).
Response
Response Headers
| Header | Value |
|---|---|
| cache-control | "max-age=0, max-stale=0, must-revalidate, no-cache, no-store, no-transform, post-check=0, pre-check=0, private" |
| content-language | "en" |
| content-security-policy | "default-src 'self' ;img-src * data: blob: ;media-src 'self' data: ;script-src 'self' 'nonce-uc+c83cfnBDyN6Foch5LrUnCPX63Zpjs' 'unsafe-inline' 'unsafe-eval' https://buttons.github.io/buttons.js https://code.jquery.com/;style-src 'self' 'unsafe-inline' ;frame-src 'self' data: https://www.youtube-nocookie.com/ https://www.dailymotion.com/ https://player.vimeo.com/;frame-ancestors 'self' ;connect-src 'self' blob: https://license.pimcore.com/ https://nominatim.openstreetmap.org/ https://license.pimcore.com/;font-src 'self' ;worker-src 'self' blob: " |
| content-type | "text/html; charset=UTF-8" |
| date | "Sun, 26 Oct 2025 12:22:31 GMT" |
| expires | "Tue, 01 Jan 1980 00:00:00 GMT" |
| pragma | "no-cache" |
| x-debug-token | "4f896e" |
| x-frame-options | "deny" |
| x-powered-by | "pimcore" |
Cookies
Request Cookies
No request cookies
Response Cookies
No response cookies
Session 9
Session Metadata
| Key | Value |
|---|---|
| Created | "Sun, 26 Oct 25 12:22:31 +0000" |
| Last used | "Sun, 26 Oct 25 12:22:31 +0000" |
| Lifetime | 0 |
Session Attributes
No session attributes
Session Usage
9
Usages
Stateless check enabled
| Usage |
|---|
Pimcore\Tool\Session:41
[
[
"file" => "/var/www/html/vendor/pimcore/pimcore/lib/Tool/Session.php"
"line" => 41
"function" => "getBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
"line" => 64
"function" => "getSessionBag"
"class" => "Pimcore\Tool\Session"
"type" => "::"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
"line" => 88
"function" => "getCsrfToken"
"class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/EventListener/CsrfProtectionListener.php"
"line" => 55
"function" => "generateCsrfToken"
"class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "handleRequest"
"class" => "Pimcore\Bundle\AdminBundle\EventListener\CsrfProtectionListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 157
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Pimcore\Tool\Session:28
[
[
"file" => "/var/www/html/vendor/pimcore/pimcore/lib/Tool/Session.php"
"line" => 28
"function" => "getBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
"line" => 75
"function" => "useBag"
"class" => "Pimcore\Tool\Session"
"type" => "::"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
"line" => 66
"function" => "regenerateCsrfToken"
"class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
"line" => 88
"function" => "getCsrfToken"
"class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/EventListener/CsrfProtectionListener.php"
"line" => 55
"function" => "generateCsrfToken"
"class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "handleRequest"
"class" => "Pimcore\Bundle\AdminBundle\EventListener\CsrfProtectionListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 157
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage:41
[
[
"file" => "/var/www/html/vendor/symfony/security-core/Authentication/Token/Storage/UsageTrackingTokenStorage.php"
"line" => 41
"function" => "getMetadataBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/security-http/Firewall/AccessListener.php"
"line" => 78
"function" => "getToken"
"class" => "Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/security-bundle/Debug/WrappedLazyListener.php"
"line" => 46
"function" => "authenticate"
"class" => "Symfony\Component\Security\Http\Firewall\AccessListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/security-http/Firewall/AbstractListener.php"
"line" => 26
"function" => "authenticate"
"class" => "Symfony\Bundle\SecurityBundle\Debug\WrappedLazyListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/security-bundle/Debug/TraceableFirewallListener.php"
"line" => 83
"function" => "__invoke"
"class" => "Symfony\Component\Security\Http\Firewall\AbstractListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/security-http/Firewall.php"
"line" => 95
"function" => "callListeners"
"class" => "Symfony\Bundle\SecurityBundle\Debug\TraceableFirewallListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelRequest"
"class" => "Symfony\Component\Security\Http\Firewall"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 157
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:40
[
[
"file" => "/var/www/html/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
"line" => 40
"function" => "has"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Controller/Admin/LoginController.php"
"line" => 157
"function" => "getLastAuthenticationError"
"class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 181
"function" => "loginAction"
"class" => "Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:69
[
[
"file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
"line" => 69
"function" => "getMetadataBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
"line" => 169
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
"line" => 108
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelResponse"
"class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 214
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 202
"function" => "filterResponse"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:70
[
[
"file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
"line" => 70
"function" => "getMetadataBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
"line" => 169
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
"line" => 108
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelResponse"
"class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 214
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 202
"function" => "filterResponse"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:71
[
[
"file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
"line" => 71
"function" => "getMetadataBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
"line" => 169
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
"line" => 108
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelResponse"
"class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 214
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 202
"function" => "filterResponse"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:72
[
[
"file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
"line" => 72
"function" => "all"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
"line" => 169
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
"line" => 108
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelResponse"
"class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 214
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 202
"function" => "filterResponse"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:73
[
[
"file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
"line" => 73
"function" => "getFlashBag"
"class" => "Symfony\Component\HttpFoundation\Session\Session"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
"line" => 169
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
"line" => 108
"function" => "collect"
"class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
"line" => 115
"function" => "onKernelResponse"
"class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 206
"function" => "__invoke"
"class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
"line" => 56
"function" => "callListeners"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
"line" => 126
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\EventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 214
"function" => "dispatch"
"class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 202
"function" => "filterResponse"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
"line" => 76
"function" => "handleRaw"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
"line" => 197
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\HttpKernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
"line" => 35
"function" => "handle"
"class" => "Symfony\Component\HttpKernel\Kernel"
"type" => "->"
]
[
"file" => "/var/www/html/vendor/autoload_runtime.php"
"line" => 29
"function" => "run"
"class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
"type" => "->"
]
[
"file" => "/var/www/html/public/index.php"
"line" => 19
"args" => [
"/var/www/html/vendor/autoload_runtime.php"
]
"function" => "require_once"
]
]
|
Flashes
Flashes
No flash messages were created.
Server Parameters
Server Parameters
Defined in .env
| Key | Value |
|---|---|
| PIMCORE_DEV_MODE | "false" |
Defined as regular env variables
| Key | Value |
|---|---|
| APP_DEBUG | "1" |
| APP_ENV | "dev" |
| APP_HOSTNAME | "https://dev-pimcore.item24.com" |
| AZURE_STORAGE_CDN_URL | "https://dev-cdn.item24.com" |
| AZURE_STORAGE_PRIVATE_DSN | "DefaultEndpointsProtocol=https;AccountName=stpimcoredev;AccountKey=ARQOSsiFuRk5vj64ULEovNN3NO/2r9K4N8XEUHhaKPLxMrxOZBgbJ8Ca4wlj67wwld8Mylz/ozME+AStaGF11g==;EndpointSuffix=core.windows.net" |
| AZURE_STORAGE_PUBLIC_DSN | "DefaultEndpointsProtocol=https;AccountName=stplatformcdndev;AccountKey=t4/sn0Gntz2RrpUIQah4nQLA8kLtrIqrjynUQ5rrZPCkQP84NxPJj5b0/SVK9P0c554KUDDVPTiNxEbzU+Hyxg==;EndpointSuffix=core.windows.net" |
| CACHE_PROVIDER | "redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster" |
| COMPOSER_ALLOW_SUPERUSER | "1" |
| COMPOSER_HOME | "/var/www/html" |
| COMPOSER_MEMORY_LIMIT | "-1" |
| CONTENT_LENGTH | "" |
| CONTENT_TYPE | "" |
| DATABASE_DRIVER | "pdo_mysql" |
| DATABASE_HOST | "mariadb" |
| DATABASE_NAME | "pimcore" |
| DATABASE_PASSWORD | "xk9FB6rFYzuK5e" |
| DATABASE_PORT | "3306" |
| DATABASE_USER | "mariadb" |
| DATABASE_VERSION | "mariadb-10.11.8" |
| DOCTRINE_DEPRECATIONS | "trigger" |
| DOCUMENT_ROOT | "/var/www/html/public" |
| DOCUMENT_URI | "/index.php" |
| ENTERPRISE_SUBSCRIPTION_TOKEN | "5d71702a4519304b2e4b7b09522d245a0cf5c3a2ef4304036c56cc76134f" |
| FCGI_ROLE | "RESPONDER" |
| GATEWAY_INTERFACE | "CGI/1.1" |
| GOOGLE_MAPS_API_KEY | "AIzaSyAHRfPbnxoGGs1EwaUkAwLQVMfeLYA5q9w" |
| GPG_KEYS | "1198C0117593497A5EC5C199286AF1F9897469DC C28D937575603EB4ABB725861C0779DC5C0A9DE4 AFD8691FDAEDF03BDF6E460563F15A9B715376CA" |
| HOME | "/var/www" |
| HOSTNAME | "pimcore-app-5497cc8898-znffm" |
| HTTPS | "on" |
| HTTP_ACCEPT | "*/*" |
| HTTP_CONNECTION | "close" |
| HTTP_HOST | "10.244.7.178:80" |
| HTTP_USER_AGENT | "kube-probe/1.32" |
| KEYCLOAK_BASE_URL | "https://dev-auth.item24.com/auth" |
| KEYCLOAK_CLIENT_ID | "pimcore" |
| KEYCLOAK_CLIENT_SECRET | "f2ffbff6-ab9a-46fd-bd60-131c05ebdf1a" |
| KEYCLOAK_ENCRYPTION_KEY | """ -----BEGIN PUBLIC KEY-----\n MIIBIjANBgkqhkiG9w0BAQEFAAOCAQ8AMIIBCgKCAQEA6pznm0e3Uk2LyCwI3lHE\n erIsnLauWr+dv3B3VInbBEfJKy5QBgiCoOKmoxPinGeF2QRDWZBRDcRCznC5a+XS\n O8nu4OxWVkdVkej9aYoE74WAG+RqoqfTLzVnzLp50kG5oGQnNDQe2JZgz59Q2Qks\n TGJ5ZP595Cdo9bjtrDDDGCnI3wOuW/17MKPyUpZrtXzRiRU+fUGRIhtzpwLuldRZ\n YfQ/1ZNZW8CzyDglrZiuTp/cX/aoZKhgwBLoEY0zdlW3uzQVzFJZRY3iRK+M3TcI\n dEmLIvfZgv9BNAC0BhKNpJPWB0LE5ubUiTMJQZ4/6Ox6pn2zjEXdIk7mp7vNvuF4\n UQIDAQAB\n -----END PUBLIC KEY----- """ |
| KEYCLOAK_REALM | "item" |
| KUBERNETES_PORT | "tcp://10.0.0.1:443" |
| KUBERNETES_PORT_443_TCP | "tcp://10.0.0.1:443" |
| KUBERNETES_PORT_443_TCP_ADDR | "10.0.0.1" |
| KUBERNETES_PORT_443_TCP_PORT | "443" |
| KUBERNETES_PORT_443_TCP_PROTO | "tcp" |
| KUBERNETES_SERVICE_HOST | "10.0.0.1" |
| KUBERNETES_SERVICE_PORT | "443" |
| KUBERNETES_SERVICE_PORT_HTTPS | "443" |
| MAILER_DSN | "smtp://mxrelay.item24.com:25?verify_peer=0" |
| MARIADB_METRICS_PORT | "tcp://10.0.217.36:9104" |
| MARIADB_METRICS_PORT_9104_TCP | "tcp://10.0.217.36:9104" |
| MARIADB_METRICS_PORT_9104_TCP_ADDR | "10.0.217.36" |
| MARIADB_METRICS_PORT_9104_TCP_PORT | "9104" |
| MARIADB_METRICS_PORT_9104_TCP_PROTO | "tcp" |
| MARIADB_METRICS_SERVICE_HOST | "10.0.217.36" |
| MARIADB_METRICS_SERVICE_PORT | "9104" |
| MARIADB_METRICS_SERVICE_PORT_METRICS | "9104" |
| MARIADB_PORT | "tcp://10.0.200.62:3306" |
| MARIADB_PORT_3306_TCP | "tcp://10.0.200.62:3306" |
| MARIADB_PORT_3306_TCP_ADDR | "10.0.200.62" |
| MARIADB_PORT_3306_TCP_PORT | "3306" |
| MARIADB_PORT_3306_TCP_PROTO | "tcp" |
| MARIADB_SERVICE_HOST | "10.0.200.62" |
| MARIADB_SERVICE_PORT | "3306" |
| MARIADB_SERVICE_PORT_MARIADB | "3306" |
| OPCACHE_CONSISTENCY_CHECKS | "0" |
| OPCACHE_ENABLE | "1" |
| OPCACHE_ENABLE_CLI | "0" |
| OPCACHE_MAX_ACCELERATED_FILES | "10000" |
| OPCACHE_MEMORY_CONSUMPTION | "128" |
| OPCACHE_VALIDATE_TIMESTAMPS | "1" |
| PATH | "/usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin" |
| PATH_INFO | "" |
| PHPIZE_DEPS | "autoconf \t\tdpkg-dev \t\tfile \t\tg++ \t\tgcc \t\tlibc-dev \t\tmake \t\tpkg-config \t\tre2c" |
| PHP_ASC_URL | "https://www.php.net/distributions/php-8.3.26.tar.xz.asc" |
| PHP_CFLAGS | "-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64" |
| PHP_CPPFLAGS | "-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64" |
| PHP_DISPLAY_STARTUP_ERRORS | "1" |
| PHP_ERROR_REPORTING | "E_ALL" |
| PHP_FPM_LISTEN | "0.0.0.0:9000" |
| PHP_FPM_PM | "dynamic" |
| PHP_FPM_PM_MAX_CHILDREN | "5" |
| PHP_FPM_PM_MAX_REQUESTS | "10000" |
| PHP_FPM_PM_MAX_SPARE_SERVERS | "3" |
| PHP_FPM_PM_MIN_SPARE_SERVERS | "1" |
| PHP_FPM_PM_START_SERVERS | "2" |
| PHP_INI_DIR | "/usr/local/etc/php" |
| PHP_LDFLAGS | "-Wl,-O1 -pie" |
| PHP_MAX_EXECUTION_TIME | "30" |
| PHP_MEMORY_LIMIT | "256M" |
| PHP_POST_MAX_SIZE | "100M" |
| PHP_SELF | "/index.php" |
| PHP_SHA256 | "2f522eefa02c400c94610d07f25c4fd4c771f95e4a1f55102332ccb40663cbd2" |
| PHP_TIMEZONE | "UTC" |
| PHP_UPLOAD_MAX_FILESIZE | "100M" |
| PHP_URL | "https://www.php.net/distributions/php-8.3.26.tar.xz" |
| PHP_VERSION | "8.3.26" |
| PIMCORE_APP_PORT | "tcp://10.0.1.191:80" |
| PIMCORE_APP_PORT_80_TCP | "tcp://10.0.1.191:80" |
| PIMCORE_APP_PORT_80_TCP_ADDR | "10.0.1.191" |
| PIMCORE_APP_PORT_80_TCP_PORT | "80" |
| PIMCORE_APP_PORT_80_TCP_PROTO | "tcp" |
| PIMCORE_APP_SERVICE_HOST | "10.0.1.191" |
| PIMCORE_APP_SERVICE_PORT | "80" |
| PIMCORE_INSTALL_ADMIN_PASSWORD | "CAA47EFA-02A7-4824-956C-AAD19D2692F4" |
| PIMCORE_INSTALL_ADMIN_USERNAME | "admin" |
| PIMCORE_INSTALL_ENCRYPTION_SECRET | "def00000e7eb23a298ca1653c93d2dcd329a4e77de6b565ec63a453c6f96de86f7073f7a598c57fd45e0f717fe0d699a074cd833c9ed1217d90cf3abe59d737cf54812bc" |
| PIMCORE_INSTALL_INSTANCE_IDENTIFIER | "4qBppEsQ7J8KbxSNyKhpe3" |
| PIMCORE_INSTALL_MYSQL_DATABASE | "pimcore" |
| PIMCORE_INSTALL_MYSQL_HOST_SOCKET | "mariadb" |
| PIMCORE_INSTALL_MYSQL_PASSWORD | "xk9FB6rFYzuK5e" |
| PIMCORE_INSTALL_MYSQL_PORT | "3306" |
| PIMCORE_INSTALL_MYSQL_USERNAME | "mariadb" |
| PIMCORE_INSTALL_PRODUCT_KEY | "eyJwYXlsb2FkIjoie1wiaWRcIjpcImRiYTA5ODI0MmM1ZjA3MTlmYjI5MjFhYWVhMWUzNDExZmViMTk0ZTgxNGM3NGQ4ZmUwZTAwOWUxOTQwN2RkMzdcIixcInRpbWVzdGFtcFwiOjE3NTIxNDQyNzR9Iiwic2lnbmF0dXJlIjoiTUVVQ0lCeWtOTjJiT25xa3NqMWpIbWVLVzJFSzk3Q3ZSOTNQV3hsQkJQRHpzNlIxQWlFQTVJdjZYN1F5aWhabVdPRDc1Wk9MTkNmZ0tsVnNZemFVVmhzbzhvQWtYTFU9In0" |
| PWD | "/var/www/html" |
| QUERY_STRING | "" |
| REDIRECT_STATUS | "200" |
| REMOTE_ADDR | "10.240.0.69" |
| REMOTE_PORT | "33376" |
| REQUEST_METHOD | "GET" |
| REQUEST_SCHEME | "http" |
| REQUEST_TIME | 1761481351 |
| REQUEST_TIME_FLOAT | 1761481351.8251 |
| REQUEST_URI | "/admin/login" |
| RFS_PIMCORE_PORT | "tcp://10.0.158.202:26379" |
| RFS_PIMCORE_PORT_26379_TCP | "tcp://10.0.158.202:26379" |
| RFS_PIMCORE_PORT_26379_TCP_ADDR | "10.0.158.202" |
| RFS_PIMCORE_PORT_26379_TCP_PORT | "26379" |
| RFS_PIMCORE_PORT_26379_TCP_PROTO | "tcp" |
| RFS_PIMCORE_SERVICE_HOST | "10.0.158.202" |
| RFS_PIMCORE_SERVICE_PORT | "26379" |
| RFS_PIMCORE_SERVICE_PORT_SENTINEL | "26379" |
| SCRIPT_FILENAME | "/var/www/html/public/index.php" |
| SCRIPT_NAME | "/index.php" |
| SERVER_ADDR | "10.244.7.178" |
| SERVER_NAME | "" |
| SERVER_PORT | "443" |
| SERVER_PROTOCOL | "HTTP/1.1" |
| SERVER_SOFTWARE | "nginx/1.25.5" |
| SESSION_PROVIDER | "redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster" |
| SHELL_VERBOSITY | 3 |
| SYMFONY_DOTENV_PATH | "/var/www/html/.env" |
| SYMFONY_DOTENV_VARS | "PIMCORE_DEV_MODE" |
| USER | "www-data" |
| argc | 0 |
| argv | [] |