GET https://10.244.7.178:80/admin/login

LoginController :: loginAction

Request

GET Parameters

None

POST Parameters

None

Uploaded Files

None

Request Attributes

Key Value
_controller
"Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController::loginAction"
_event_controller
Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController {#1728
  #container: Symfony\Component\DependencyInjection\Argument\ServiceLocator {#1726 …}
  #tokenResolver: Pimcore\Security\User\TokenStorageUserResolver {#597 …}
  #pimcoreSerializer: Pimcore\Serializer\Serializer {#1725 …}
  #responseHelper: Pimcore\Http\ResponseHelper {#550 …}
  #translator: Pimcore\Translation\Translator {#469 …}
  #bundleManager: Pimcore\Extension\Bundle\PimcoreBundleManager {#136 …}
  #eventDispatcher: Symfony\Component\HttpKernel\Debug\TraceableEventDispatcher {#118 …}
}
_firewall_context
"security.firewall.map.context.pimcore_admin"
_pimcore_context
"admin"
_route
"pimcore_admin_login"
_route_params
[]
_security_firewall_run
"_security_pimcore_admin"
_stopwatch_token
"38e3be"

Request Headers

Header Value
accept
"*/*"
connection
"close"
host
"10.244.7.178:80"
user-agent
"kube-probe/1.32"
x-php-ob-level
"0"

Request Content

Request content not available (it was retrieved as a resource).

Response

Response Headers

Header Value
cache-control
"max-age=0, max-stale=0, must-revalidate, no-cache, no-store, no-transform, post-check=0, pre-check=0, private"
content-language
"en"
content-security-policy
"default-src 'self' ;img-src * data: blob: ;media-src 'self' data: ;script-src 'self' 'nonce-qsB6j9J4UOj3OwDTV/21SGWWNWTRfrSI' 'unsafe-inline' 'unsafe-eval' https://buttons.github.io/buttons.js https://code.jquery.com/;style-src 'self' 'unsafe-inline' ;frame-src 'self' data: https://www.youtube-nocookie.com/ https://www.dailymotion.com/ https://player.vimeo.com/;frame-ancestors 'self' ;connect-src 'self' blob: https://license.pimcore.com/ https://nominatim.openstreetmap.org/ https://license.pimcore.com/;font-src 'self' ;worker-src 'self' blob: "
content-type
"text/html; charset=UTF-8"
date
"Sun, 26 Oct 2025 07:46:41 GMT"
expires
"Tue, 01 Jan 1980 00:00:00 GMT"
pragma
"no-cache"
x-debug-token
"aacef4"
x-frame-options
"deny"
x-powered-by
"pimcore"

Cookies

Request Cookies

No request cookies

Response Cookies

No response cookies

Session 9

Session Metadata

Key Value
Created
"Sun, 26 Oct 25 07:46:41 +0000"
Last used
"Sun, 26 Oct 25 07:46:41 +0000"
Lifetime
0

Session Attributes

No session attributes

Session Usage

9 Usages
Stateless check enabled
Usage
Pimcore\Tool\Session:41
[
  [
    "file" => "/var/www/html/vendor/pimcore/pimcore/lib/Tool/Session.php"
    "line" => 41
    "function" => "getBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
    "line" => 64
    "function" => "getSessionBag"
    "class" => "Pimcore\Tool\Session"
    "type" => "::"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
    "line" => 88
    "function" => "getCsrfToken"
    "class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/EventListener/CsrfProtectionListener.php"
    "line" => 55
    "function" => "generateCsrfToken"
    "class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "handleRequest"
    "class" => "Pimcore\Bundle\AdminBundle\EventListener\CsrfProtectionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 157
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Pimcore\Tool\Session:28
[
  [
    "file" => "/var/www/html/vendor/pimcore/pimcore/lib/Tool/Session.php"
    "line" => 28
    "function" => "getBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
    "line" => 75
    "function" => "useBag"
    "class" => "Pimcore\Tool\Session"
    "type" => "::"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
    "line" => 66
    "function" => "regenerateCsrfToken"
    "class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Security/CsrfProtectionHandler.php"
    "line" => 88
    "function" => "getCsrfToken"
    "class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/EventListener/CsrfProtectionListener.php"
    "line" => 55
    "function" => "generateCsrfToken"
    "class" => "Pimcore\Bundle\AdminBundle\Security\CsrfProtectionHandler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "handleRequest"
    "class" => "Pimcore\Bundle\AdminBundle\EventListener\CsrfProtectionListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 157
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage:41
[
  [
    "file" => "/var/www/html/vendor/symfony/security-core/Authentication/Token/Storage/UsageTrackingTokenStorage.php"
    "line" => 41
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/security-http/Firewall/AccessListener.php"
    "line" => 78
    "function" => "getToken"
    "class" => "Symfony\Component\Security\Core\Authentication\Token\Storage\UsageTrackingTokenStorage"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/security-bundle/Debug/WrappedLazyListener.php"
    "line" => 46
    "function" => "authenticate"
    "class" => "Symfony\Component\Security\Http\Firewall\AccessListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/security-http/Firewall/AbstractListener.php"
    "line" => 26
    "function" => "authenticate"
    "class" => "Symfony\Bundle\SecurityBundle\Debug\WrappedLazyListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/security-bundle/Debug/TraceableFirewallListener.php"
    "line" => 83
    "function" => "__invoke"
    "class" => "Symfony\Component\Security\Http\Firewall\AbstractListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/security-http/Firewall.php"
    "line" => 95
    "function" => "callListeners"
    "class" => "Symfony\Bundle\SecurityBundle\Debug\TraceableFirewallListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelRequest"
    "class" => "Symfony\Component\Security\Http\Firewall"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 157
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\Security\Http\Authentication\AuthenticationUtils:40
[
  [
    "file" => "/var/www/html/vendor/symfony/security-http/Authentication/AuthenticationUtils.php"
    "line" => 40
    "function" => "has"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/pimcore/admin-ui-classic-bundle/src/Controller/Admin/LoginController.php"
    "line" => 157
    "function" => "getLastAuthenticationError"
    "class" => "Symfony\Component\Security\Http\Authentication\AuthenticationUtils"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 181
    "function" => "loginAction"
    "class" => "Pimcore\Bundle\AdminBundle\Controller\Admin\LoginController"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:69
[
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 69
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 169
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 108
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 214
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 202
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:70
[
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 70
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 169
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 108
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 214
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 202
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:71
[
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 71
    "function" => "getMetadataBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 169
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 108
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 214
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 202
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:72
[
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 72
    "function" => "all"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 169
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 108
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 214
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 202
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]
Symfony\Component\HttpKernel\DataCollector\RequestDataCollector:73
[
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/DataCollector/RequestDataCollector.php"
    "line" => 73
    "function" => "getFlashBag"
    "class" => "Symfony\Component\HttpFoundation\Session\Session"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Profiler/Profiler.php"
    "line" => 169
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\DataCollector\RequestDataCollector"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/EventListener/ProfilerListener.php"
    "line" => 108
    "function" => "collect"
    "class" => "Symfony\Component\HttpKernel\Profiler\Profiler"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/WrappedListener.php"
    "line" => 115
    "function" => "onKernelResponse"
    "class" => "Symfony\Component\HttpKernel\EventListener\ProfilerListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 206
    "function" => "__invoke"
    "class" => "Symfony\Component\EventDispatcher\Debug\WrappedListener"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/EventDispatcher.php"
    "line" => 56
    "function" => "callListeners"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/event-dispatcher/Debug/TraceableEventDispatcher.php"
    "line" => 126
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\EventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 214
    "function" => "dispatch"
    "class" => "Symfony\Component\EventDispatcher\Debug\TraceableEventDispatcher"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 202
    "function" => "filterResponse"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/HttpKernel.php"
    "line" => 76
    "function" => "handleRaw"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/http-kernel/Kernel.php"
    "line" => 197
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\HttpKernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/symfony/runtime/Runner/Symfony/HttpKernelRunner.php"
    "line" => 35
    "function" => "handle"
    "class" => "Symfony\Component\HttpKernel\Kernel"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/vendor/autoload_runtime.php"
    "line" => 29
    "function" => "run"
    "class" => "Symfony\Component\Runtime\Runner\Symfony\HttpKernelRunner"
    "type" => "->"
  ]
  [
    "file" => "/var/www/html/public/index.php"
    "line" => 19
    "args" => [
      "/var/www/html/vendor/autoload_runtime.php"
    ]
    "function" => "require_once"
  ]
]

Flashes

Flashes

No flash messages were created.

Server Parameters

Server Parameters

Defined in .env

Key Value
PIMCORE_DEV_MODE
"false"

Defined as regular env variables

Key Value
APP_DEBUG
"1"
APP_ENV
"dev"
APP_HOSTNAME
"https://dev-pimcore.item24.com"
AZURE_STORAGE_CDN_URL
"https://dev-cdn.item24.com"
AZURE_STORAGE_PRIVATE_DSN
"DefaultEndpointsProtocol=https;AccountName=stpimcoredev;AccountKey=ARQOSsiFuRk5vj64ULEovNN3NO/2r9K4N8XEUHhaKPLxMrxOZBgbJ8Ca4wlj67wwld8Mylz/ozME+AStaGF11g==;EndpointSuffix=core.windows.net"
AZURE_STORAGE_PUBLIC_DSN
"DefaultEndpointsProtocol=https;AccountName=stplatformcdndev;AccountKey=t4/sn0Gntz2RrpUIQah4nQLA8kLtrIqrjynUQ5rrZPCkQP84NxPJj5b0/SVK9P0c554KUDDVPTiNxEbzU+Hyxg==;EndpointSuffix=core.windows.net"
CACHE_PROVIDER
"redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster"
COMPOSER_ALLOW_SUPERUSER
"1"
COMPOSER_HOME
"/var/www/html"
COMPOSER_MEMORY_LIMIT
"-1"
CONTENT_LENGTH
""
CONTENT_TYPE
""
DATABASE_DRIVER
"pdo_mysql"
DATABASE_HOST
"mariadb"
DATABASE_NAME
"pimcore"
DATABASE_PASSWORD
"xk9FB6rFYzuK5e"
DATABASE_PORT
"3306"
DATABASE_USER
"mariadb"
DATABASE_VERSION
"mariadb-10.11.8"
DOCTRINE_DEPRECATIONS
"trigger"
DOCUMENT_ROOT
"/var/www/html/public"
DOCUMENT_URI
"/index.php"
ENTERPRISE_SUBSCRIPTION_TOKEN
"5d71702a4519304b2e4b7b09522d245a0cf5c3a2ef4304036c56cc76134f"
FCGI_ROLE
"RESPONDER"
GATEWAY_INTERFACE
"CGI/1.1"
GOOGLE_MAPS_API_KEY
"AIzaSyAHRfPbnxoGGs1EwaUkAwLQVMfeLYA5q9w"
GPG_KEYS
"1198C0117593497A5EC5C199286AF1F9897469DC C28D937575603EB4ABB725861C0779DC5C0A9DE4 AFD8691FDAEDF03BDF6E460563F15A9B715376CA"
HOME
"/var/www"
HOSTNAME
"pimcore-app-5497cc8898-znffm"
HTTPS
"on"
HTTP_ACCEPT
"*/*"
HTTP_CONNECTION
"close"
HTTP_HOST
"10.244.7.178:80"
HTTP_USER_AGENT
"kube-probe/1.32"
KEYCLOAK_BASE_URL
"https://dev-auth.item24.com/auth"
KEYCLOAK_CLIENT_ID
"pimcore"
KEYCLOAK_CLIENT_SECRET
"f2ffbff6-ab9a-46fd-bd60-131c05ebdf1a"
KEYCLOAK_ENCRYPTION_KEY
"""
-----BEGIN PUBLIC KEY-----\n
MIIBIjANBgkqhkiG9w0BAQEFAAOCAQ8AMIIBCgKCAQEA6pznm0e3Uk2LyCwI3lHE\n
erIsnLauWr+dv3B3VInbBEfJKy5QBgiCoOKmoxPinGeF2QRDWZBRDcRCznC5a+XS\n
O8nu4OxWVkdVkej9aYoE74WAG+RqoqfTLzVnzLp50kG5oGQnNDQe2JZgz59Q2Qks\n
TGJ5ZP595Cdo9bjtrDDDGCnI3wOuW/17MKPyUpZrtXzRiRU+fUGRIhtzpwLuldRZ\n
YfQ/1ZNZW8CzyDglrZiuTp/cX/aoZKhgwBLoEY0zdlW3uzQVzFJZRY3iRK+M3TcI\n
dEmLIvfZgv9BNAC0BhKNpJPWB0LE5ubUiTMJQZ4/6Ox6pn2zjEXdIk7mp7vNvuF4\n
UQIDAQAB\n
-----END PUBLIC KEY-----
"""
KEYCLOAK_REALM
"item"
KUBERNETES_PORT
"tcp://10.0.0.1:443"
KUBERNETES_PORT_443_TCP
"tcp://10.0.0.1:443"
KUBERNETES_PORT_443_TCP_ADDR
"10.0.0.1"
KUBERNETES_PORT_443_TCP_PORT
"443"
KUBERNETES_PORT_443_TCP_PROTO
"tcp"
KUBERNETES_SERVICE_HOST
"10.0.0.1"
KUBERNETES_SERVICE_PORT
"443"
KUBERNETES_SERVICE_PORT_HTTPS
"443"
MAILER_DSN
"smtp://mxrelay.item24.com:25?verify_peer=0"
MARIADB_METRICS_PORT
"tcp://10.0.217.36:9104"
MARIADB_METRICS_PORT_9104_TCP
"tcp://10.0.217.36:9104"
MARIADB_METRICS_PORT_9104_TCP_ADDR
"10.0.217.36"
MARIADB_METRICS_PORT_9104_TCP_PORT
"9104"
MARIADB_METRICS_PORT_9104_TCP_PROTO
"tcp"
MARIADB_METRICS_SERVICE_HOST
"10.0.217.36"
MARIADB_METRICS_SERVICE_PORT
"9104"
MARIADB_METRICS_SERVICE_PORT_METRICS
"9104"
MARIADB_PORT
"tcp://10.0.200.62:3306"
MARIADB_PORT_3306_TCP
"tcp://10.0.200.62:3306"
MARIADB_PORT_3306_TCP_ADDR
"10.0.200.62"
MARIADB_PORT_3306_TCP_PORT
"3306"
MARIADB_PORT_3306_TCP_PROTO
"tcp"
MARIADB_SERVICE_HOST
"10.0.200.62"
MARIADB_SERVICE_PORT
"3306"
MARIADB_SERVICE_PORT_MARIADB
"3306"
OPCACHE_CONSISTENCY_CHECKS
"0"
OPCACHE_ENABLE
"1"
OPCACHE_ENABLE_CLI
"0"
OPCACHE_MAX_ACCELERATED_FILES
"10000"
OPCACHE_MEMORY_CONSUMPTION
"128"
OPCACHE_VALIDATE_TIMESTAMPS
"1"
PATH
"/usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin"
PATH_INFO
""
PHPIZE_DEPS
"autoconf \t\tdpkg-dev \t\tfile \t\tg++ \t\tgcc \t\tlibc-dev \t\tmake \t\tpkg-config \t\tre2c"
PHP_ASC_URL
"https://www.php.net/distributions/php-8.3.26.tar.xz.asc"
PHP_CFLAGS
"-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64"
PHP_CPPFLAGS
"-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64"
PHP_DISPLAY_STARTUP_ERRORS
"1"
PHP_ERROR_REPORTING
"E_ALL"
PHP_FPM_LISTEN
"0.0.0.0:9000"
PHP_FPM_PM
"dynamic"
PHP_FPM_PM_MAX_CHILDREN
"5"
PHP_FPM_PM_MAX_REQUESTS
"10000"
PHP_FPM_PM_MAX_SPARE_SERVERS
"3"
PHP_FPM_PM_MIN_SPARE_SERVERS
"1"
PHP_FPM_PM_START_SERVERS
"2"
PHP_INI_DIR
"/usr/local/etc/php"
PHP_LDFLAGS
"-Wl,-O1 -pie"
PHP_MAX_EXECUTION_TIME
"30"
PHP_MEMORY_LIMIT
"256M"
PHP_POST_MAX_SIZE
"100M"
PHP_SELF
"/index.php"
PHP_SHA256
"2f522eefa02c400c94610d07f25c4fd4c771f95e4a1f55102332ccb40663cbd2"
PHP_TIMEZONE
"UTC"
PHP_UPLOAD_MAX_FILESIZE
"100M"
PHP_URL
"https://www.php.net/distributions/php-8.3.26.tar.xz"
PHP_VERSION
"8.3.26"
PIMCORE_APP_PORT
"tcp://10.0.1.191:80"
PIMCORE_APP_PORT_80_TCP
"tcp://10.0.1.191:80"
PIMCORE_APP_PORT_80_TCP_ADDR
"10.0.1.191"
PIMCORE_APP_PORT_80_TCP_PORT
"80"
PIMCORE_APP_PORT_80_TCP_PROTO
"tcp"
PIMCORE_APP_SERVICE_HOST
"10.0.1.191"
PIMCORE_APP_SERVICE_PORT
"80"
PIMCORE_INSTALL_ADMIN_PASSWORD
"CAA47EFA-02A7-4824-956C-AAD19D2692F4"
PIMCORE_INSTALL_ADMIN_USERNAME
"admin"
PIMCORE_INSTALL_ENCRYPTION_SECRET
"def00000e7eb23a298ca1653c93d2dcd329a4e77de6b565ec63a453c6f96de86f7073f7a598c57fd45e0f717fe0d699a074cd833c9ed1217d90cf3abe59d737cf54812bc"
PIMCORE_INSTALL_INSTANCE_IDENTIFIER
"4qBppEsQ7J8KbxSNyKhpe3"
PIMCORE_INSTALL_MYSQL_DATABASE
"pimcore"
PIMCORE_INSTALL_MYSQL_HOST_SOCKET
"mariadb"
PIMCORE_INSTALL_MYSQL_PASSWORD
"xk9FB6rFYzuK5e"
PIMCORE_INSTALL_MYSQL_PORT
"3306"
PIMCORE_INSTALL_MYSQL_USERNAME
"mariadb"
PIMCORE_INSTALL_PRODUCT_KEY
"eyJwYXlsb2FkIjoie1wiaWRcIjpcImRiYTA5ODI0MmM1ZjA3MTlmYjI5MjFhYWVhMWUzNDExZmViMTk0ZTgxNGM3NGQ4ZmUwZTAwOWUxOTQwN2RkMzdcIixcInRpbWVzdGFtcFwiOjE3NTIxNDQyNzR9Iiwic2lnbmF0dXJlIjoiTUVVQ0lCeWtOTjJiT25xa3NqMWpIbWVLVzJFSzk3Q3ZSOTNQV3hsQkJQRHpzNlIxQWlFQTVJdjZYN1F5aWhabVdPRDc1Wk9MTkNmZ0tsVnNZemFVVmhzbzhvQWtYTFU9In0"
PWD
"/var/www/html"
QUERY_STRING
""
REDIRECT_STATUS
"200"
REMOTE_ADDR
"10.240.0.69"
REMOTE_PORT
"35408"
REQUEST_METHOD
"GET"
REQUEST_SCHEME
"http"
REQUEST_TIME
1761464801
REQUEST_TIME_FLOAT
1761464801.6578
REQUEST_URI
"/admin/login"
RFS_PIMCORE_PORT
"tcp://10.0.158.202:26379"
RFS_PIMCORE_PORT_26379_TCP
"tcp://10.0.158.202:26379"
RFS_PIMCORE_PORT_26379_TCP_ADDR
"10.0.158.202"
RFS_PIMCORE_PORT_26379_TCP_PORT
"26379"
RFS_PIMCORE_PORT_26379_TCP_PROTO
"tcp"
RFS_PIMCORE_SERVICE_HOST
"10.0.158.202"
RFS_PIMCORE_SERVICE_PORT
"26379"
RFS_PIMCORE_SERVICE_PORT_SENTINEL
"26379"
SCRIPT_FILENAME
"/var/www/html/public/index.php"
SCRIPT_NAME
"/index.php"
SERVER_ADDR
"10.244.7.178"
SERVER_NAME
""
SERVER_PORT
"443"
SERVER_PROTOCOL
"HTTP/1.1"
SERVER_SOFTWARE
"nginx/1.25.5"
SESSION_PROVIDER
"redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster"
SHELL_VERBOSITY
3
SYMFONY_DOTENV_PATH
"/var/www/html/.env"
SYMFONY_DOTENV_VARS
"PIMCORE_DEV_MODE"
USER
"www-data"
argc
0
argv
[]