POST https://pimcore-app.dev-pimcore.svc.cluster.local/pimcore-graphql-webservices/DocumentsRequest

WebserviceController :: webonyxAction

Request

GET Parameters

None

POST Parameters

None

Uploaded Files

None

Request Attributes

Key Value
_controller
"App\Controller\WebserviceController::webonyxAction"
_editmode
false
_event_controller
App\Controller\WebserviceController {#1736
  -restAuthenticationHelperService: App\Service\RestAuthenticationHelperService {#1735 …}
  -keycloakHelperService: App\Service\KeycloakHelperService {#1734 …}
  -activityManager: CustomerManagementFrameworkBundle\ActivityManager\DefaultActivityManager {#1731 …}
  -webserviceController: Pimcore\Bundle\DataHubBundle\Controller\WebserviceController {#1730 …}
}
_firewall_context
"security.firewall.map.context.frontend"
_nelmio_cors_should_allow_origin
true
_pimcore_context
"default"
_pimcore_frontend_request
true
_route
"admin_pimcoredatahub_webservice"
_route_params
[
  "clientname" => "DocumentsRequest"
]
_security_firewall_run
"_security_frontend"
_stopwatch_token
"79da8b"
clientname
"DocumentsRequest"
contentDocument
Pimcore\Bundle\PersonalizationBundle\Model\Document\Page {#1841
  #dao: Pimcore\Bundle\PersonalizationBundle\Model\Document\Page\Dao {#1863 …}
  #dependencies: null
  #__dataVersionTimestamp: 1728379087
  #path: "/"
  #properties: []
  #id: 1
  #creationDate: 1728379087
  #modificationDate: 1728379087
  #versionCount: 0
  #userOwner: 1
  #locked: null
  #userModification: 1
  #parentId: 0
  #parent: null
  #_fulldump: false
  #dirtyFields: []
  -activeDispatchingEvents: []
  #fullPathCache: null
  #type: "page"
  #key: ""
  #index: 999999
  #published: true
  #children: []
  #siblings: []
  #controller: "App\Controller\DefaultController::defaultAction"
  #template: ""
  #editables: null
  #versions: null
  #contentMainDocumentId: &1 null
  #contentMasterDocumentId: &1 null
  #supportsContentMain: true
  #missingRequiredEditable: null
  #staticGeneratorEnabled: null
  #staticGeneratorLifetime: null
  #inheritedEditables: []
  #scheduledTasks: null
  #title: ""
  #description: ""
  #prettyUrl: null
  #targetGroupIds: ""
  -useTargetGroup: null
  dependencies: null
  __dataVersionTimestamp: 1728379087
  path: "/"
  properties: []
  id: 1
  creationDate: 1728379087
  modificationDate: 1728379087
  versionCount: 0
  userOwner: 1
  locked: null
  userModification: 1
  parentId: 0
  parent: null
  _fulldump: false
  dirtyFields: []
  fullPathCache: null
  type: "page"
  key: ""
  index: 999999
  published: true
  children: []
  siblings: []
  controller: "App\Controller\DefaultController::defaultAction"
  template: ""
  editables: null
  versions: null
  contentMainDocumentId: null
  contentMasterDocumentId: null
  supportsContentMain: true
  missingRequiredEditable: null
  staticGeneratorEnabled: null
  staticGeneratorLifetime: null
  inheritedEditables: []
  scheduledTasks: null
  title: ""
  description: ""
  prettyUrl: null
  targetGroupIds: ""
}

Request Headers

Header Value
accept
"*/*"
accept-encoding
"gzip, deflate"
accept-language
"*"
b3
"d5e0d5595a7b86b978d9ee5c29524a17-96637d29c4550910-1"
connection
"keep-alive"
content-length
"3504"
content-type
"text/plain;charset=UTF-8"
host
"pimcore-app.dev-pimcore.svc.cluster.local"
origin
"https://dev.item24.com"
sec-fetch-mode
"cors"
user-agent
"node"
x-api-key
"da554e0a3f7ed3c904237b77c4a6b619"
x-b3-sampled
"1"
x-b3-spanid
"96637d29c4550910"
x-b3-traceid
"d5e0d5595a7b86b978d9ee5c29524a17"
x-php-ob-level
"0"

Request Content

Raw

{"query":"query document($fullpath: String, $language: String) {\n  getDocument(fullpath: $fullpath, defaultLanguage: $language) {\n    __typename\n    ... on document_page {\n      translations {\n        language\n        target {\n          __typename\n          ... on document_page {\n            fullpath\n            id\n          }\n          ... on document_hardlink {\n            fullpath\n            id\n          }\n          __typename\n        }\n        id\n      }\n      id\n    }\n    ... on document_hardlink {\n      target {\n        __typename\n        ...DocumentPage\n        ... on document_page {\n          translations {\n            language\n            target {\n              __typename\n              ... on document_page {\n                fullpath\n                id\n              }\n              ... on document_hardlink {\n                fullpath\n                id\n              }\n              __typename\n            }\n            id\n          }\n          id\n        }\n        __typename\n      }\n      translations {\n        language\n        target {\n          __typename\n          ... on document_page {\n            fullpath\n            id\n          }\n          ... on document_hardlink {\n            fullpath\n            id\n          }\n          __typename\n        }\n        id\n      }\n      id\n    }\n    ...DocumentPage\n    __typename\n  }\n}\n\nfragment DocumentPage on document_page {\n  fullpath\n  title\n  description\n  properties(keys: [\"og:title\", \"og:description\", \"og:image\"]) {\n    ... on property_text {\n      name\n      type\n      text\n    }\n    ... on property_asset {\n      name\n      type\n      asset {\n        fullpath\n        dimensions {\n          width\n          height\n        }\n        mimetype\n        metadata {\n          name\n          data\n        }\n        id\n      }\n    }\n    __typename\n  }\n  editables(getInheritedValues: true) {\n    __typename\n    ... on document_editableAreablock {\n      _editableName\n      areaBlockData: data {\n        key\n        type\n        hidden\n      }\n    }\n    ... on document_editableWysiwyg {\n      _editableName\n      text\n    }\n    ... on document_editableInput {\n      _editableName\n      text\n    }\n    ... on document_editableSelect {\n      _editableName\n      text\n    }\n    ... on document_editableLink {\n      _editableName\n      linkData: data {\n        path\n        windowTarget\n        text\n        anchor\n        parameters\n      }\n    }\n    ... on document_editableImage {\n      _editableName\n      alt\n      image {\n        fullpath\n        dimensions {\n          width\n          height\n        }\n        mimetype\n        metadata {\n          name\n          data\n        }\n        itemBanner: fullpath(thumbnail: \"banner-image\")\n        itemCardList: fullpath(thumbnail: \"card-image\")\n        carouselAccordion: fullpath(thumbnail: \"carousel-accordion-image\")\n        itemSplitBannerList: fullpath(thumbnail: \"split-banner-image\")\n        itemTileList: fullpath(thumbnail: \"tile-image\")\n        id\n      }\n    }\n    ... on document_editableTextarea {\n      _editableName\n      text\n    }\n    ... on document_editableCheckbox {\n      _editableName\n      checked\n    }\n    ... on document_editableBlock {\n      _editableName\n      indices\n    }\n    __typename\n  }\n  id\n  __typename\n}\n","variables":{"fullpath":"/www/de-de","language":"de"}}

Response

Response Headers

Header Value
access-control-allow-credentials
"true"
access-control-allow-headers
"Origin, Content-Type, X-Auth-Token"
access-control-allow-methods
"GET, POST, OPTIONS"
access-control-allow-origin
"https://dev.item24.com"
cache-control
"private, must-revalidate"
content-language
"en"
content-type
"application/json"
date
"Sun, 26 Oct 2025 12:22:21 GMT"
expires
"Tue, 01 Jan 1980 00:00:00 GMT"
pragma
"no-cache"
x-debug-token
"b7b783"
x-powered-by
"pimcore"

Cookies

Request Cookies

No request cookies

Response Cookies

No response cookies

Session

Session Metadata

No session metadata

Session Attributes

No session attributes

Session Usage

0 Usages
Stateless check enabled

Session not used.

Flashes

Flashes

No flash messages were created.

Server Parameters

Server Parameters

Defined in .env

Key Value
PIMCORE_DEV_MODE
"false"

Defined as regular env variables

Key Value
APP_DEBUG
"1"
APP_ENV
"dev"
APP_HOSTNAME
"https://dev-pimcore.item24.com"
AZURE_STORAGE_CDN_URL
"https://dev-cdn.item24.com"
AZURE_STORAGE_PRIVATE_DSN
"DefaultEndpointsProtocol=https;AccountName=stpimcoredev;AccountKey=ARQOSsiFuRk5vj64ULEovNN3NO/2r9K4N8XEUHhaKPLxMrxOZBgbJ8Ca4wlj67wwld8Mylz/ozME+AStaGF11g==;EndpointSuffix=core.windows.net"
AZURE_STORAGE_PUBLIC_DSN
"DefaultEndpointsProtocol=https;AccountName=stplatformcdndev;AccountKey=t4/sn0Gntz2RrpUIQah4nQLA8kLtrIqrjynUQ5rrZPCkQP84NxPJj5b0/SVK9P0c554KUDDVPTiNxEbzU+Hyxg==;EndpointSuffix=core.windows.net"
CACHE_PROVIDER
"redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster"
COMPOSER_ALLOW_SUPERUSER
"1"
COMPOSER_HOME
"/var/www/html"
COMPOSER_MEMORY_LIMIT
"-1"
CONTENT_LENGTH
"3504"
CONTENT_TYPE
"text/plain;charset=UTF-8"
DATABASE_DRIVER
"pdo_mysql"
DATABASE_HOST
"mariadb"
DATABASE_NAME
"pimcore"
DATABASE_PASSWORD
"xk9FB6rFYzuK5e"
DATABASE_PORT
"3306"
DATABASE_USER
"mariadb"
DATABASE_VERSION
"mariadb-10.11.8"
DOCTRINE_DEPRECATIONS
"trigger"
DOCUMENT_ROOT
"/var/www/html/public"
DOCUMENT_URI
"/index.php"
ENTERPRISE_SUBSCRIPTION_TOKEN
"5d71702a4519304b2e4b7b09522d245a0cf5c3a2ef4304036c56cc76134f"
FCGI_ROLE
"RESPONDER"
GATEWAY_INTERFACE
"CGI/1.1"
GOOGLE_MAPS_API_KEY
"AIzaSyAHRfPbnxoGGs1EwaUkAwLQVMfeLYA5q9w"
GPG_KEYS
"1198C0117593497A5EC5C199286AF1F9897469DC C28D937575603EB4ABB725861C0779DC5C0A9DE4 AFD8691FDAEDF03BDF6E460563F15A9B715376CA"
HOME
"/var/www"
HOSTNAME
"pimcore-app-5497cc8898-znffm"
HTTPS
"on"
HTTP_ACCEPT
"*/*"
HTTP_ACCEPT_ENCODING
"gzip, deflate"
HTTP_ACCEPT_LANGUAGE
"*"
HTTP_B3
"d5e0d5595a7b86b978d9ee5c29524a17-96637d29c4550910-1"
HTTP_CONNECTION
"keep-alive"
HTTP_CONTENT_LENGTH
"3504"
HTTP_CONTENT_TYPE
"text/plain;charset=UTF-8"
HTTP_HOST
"pimcore-app.dev-pimcore.svc.cluster.local"
HTTP_ORIGIN
"https://dev.item24.com"
HTTP_SEC_FETCH_MODE
"cors"
HTTP_USER_AGENT
"node"
HTTP_X_API_KEY
"da554e0a3f7ed3c904237b77c4a6b619"
HTTP_X_B3_SAMPLED
"1"
HTTP_X_B3_SPANID
"96637d29c4550910"
HTTP_X_B3_TRACEID
"d5e0d5595a7b86b978d9ee5c29524a17"
KEYCLOAK_BASE_URL
"https://dev-auth.item24.com/auth"
KEYCLOAK_CLIENT_ID
"pimcore"
KEYCLOAK_CLIENT_SECRET
"f2ffbff6-ab9a-46fd-bd60-131c05ebdf1a"
KEYCLOAK_ENCRYPTION_KEY
"""
-----BEGIN PUBLIC KEY-----\n
MIIBIjANBgkqhkiG9w0BAQEFAAOCAQ8AMIIBCgKCAQEA6pznm0e3Uk2LyCwI3lHE\n
erIsnLauWr+dv3B3VInbBEfJKy5QBgiCoOKmoxPinGeF2QRDWZBRDcRCznC5a+XS\n
O8nu4OxWVkdVkej9aYoE74WAG+RqoqfTLzVnzLp50kG5oGQnNDQe2JZgz59Q2Qks\n
TGJ5ZP595Cdo9bjtrDDDGCnI3wOuW/17MKPyUpZrtXzRiRU+fUGRIhtzpwLuldRZ\n
YfQ/1ZNZW8CzyDglrZiuTp/cX/aoZKhgwBLoEY0zdlW3uzQVzFJZRY3iRK+M3TcI\n
dEmLIvfZgv9BNAC0BhKNpJPWB0LE5ubUiTMJQZ4/6Ox6pn2zjEXdIk7mp7vNvuF4\n
UQIDAQAB\n
-----END PUBLIC KEY-----
"""
KEYCLOAK_REALM
"item"
KUBERNETES_PORT
"tcp://10.0.0.1:443"
KUBERNETES_PORT_443_TCP
"tcp://10.0.0.1:443"
KUBERNETES_PORT_443_TCP_ADDR
"10.0.0.1"
KUBERNETES_PORT_443_TCP_PORT
"443"
KUBERNETES_PORT_443_TCP_PROTO
"tcp"
KUBERNETES_SERVICE_HOST
"10.0.0.1"
KUBERNETES_SERVICE_PORT
"443"
KUBERNETES_SERVICE_PORT_HTTPS
"443"
MAILER_DSN
"smtp://mxrelay.item24.com:25?verify_peer=0"
MARIADB_METRICS_PORT
"tcp://10.0.217.36:9104"
MARIADB_METRICS_PORT_9104_TCP
"tcp://10.0.217.36:9104"
MARIADB_METRICS_PORT_9104_TCP_ADDR
"10.0.217.36"
MARIADB_METRICS_PORT_9104_TCP_PORT
"9104"
MARIADB_METRICS_PORT_9104_TCP_PROTO
"tcp"
MARIADB_METRICS_SERVICE_HOST
"10.0.217.36"
MARIADB_METRICS_SERVICE_PORT
"9104"
MARIADB_METRICS_SERVICE_PORT_METRICS
"9104"
MARIADB_PORT
"tcp://10.0.200.62:3306"
MARIADB_PORT_3306_TCP
"tcp://10.0.200.62:3306"
MARIADB_PORT_3306_TCP_ADDR
"10.0.200.62"
MARIADB_PORT_3306_TCP_PORT
"3306"
MARIADB_PORT_3306_TCP_PROTO
"tcp"
MARIADB_SERVICE_HOST
"10.0.200.62"
MARIADB_SERVICE_PORT
"3306"
MARIADB_SERVICE_PORT_MARIADB
"3306"
OPCACHE_CONSISTENCY_CHECKS
"0"
OPCACHE_ENABLE
"1"
OPCACHE_ENABLE_CLI
"0"
OPCACHE_MAX_ACCELERATED_FILES
"10000"
OPCACHE_MEMORY_CONSUMPTION
"128"
OPCACHE_VALIDATE_TIMESTAMPS
"1"
PATH
"/usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin"
PATH_INFO
""
PHPIZE_DEPS
"autoconf \t\tdpkg-dev \t\tfile \t\tg++ \t\tgcc \t\tlibc-dev \t\tmake \t\tpkg-config \t\tre2c"
PHP_ASC_URL
"https://www.php.net/distributions/php-8.3.26.tar.xz.asc"
PHP_CFLAGS
"-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64"
PHP_CPPFLAGS
"-fstack-protector-strong -fpic -fpie -O2 -D_LARGEFILE_SOURCE -D_FILE_OFFSET_BITS=64"
PHP_DISPLAY_STARTUP_ERRORS
"1"
PHP_ERROR_REPORTING
"E_ALL"
PHP_FPM_LISTEN
"0.0.0.0:9000"
PHP_FPM_PM
"dynamic"
PHP_FPM_PM_MAX_CHILDREN
"5"
PHP_FPM_PM_MAX_REQUESTS
"10000"
PHP_FPM_PM_MAX_SPARE_SERVERS
"3"
PHP_FPM_PM_MIN_SPARE_SERVERS
"1"
PHP_FPM_PM_START_SERVERS
"2"
PHP_INI_DIR
"/usr/local/etc/php"
PHP_LDFLAGS
"-Wl,-O1 -pie"
PHP_MAX_EXECUTION_TIME
"30"
PHP_MEMORY_LIMIT
"256M"
PHP_POST_MAX_SIZE
"100M"
PHP_SELF
"/index.php"
PHP_SHA256
"2f522eefa02c400c94610d07f25c4fd4c771f95e4a1f55102332ccb40663cbd2"
PHP_TIMEZONE
"UTC"
PHP_UPLOAD_MAX_FILESIZE
"100M"
PHP_URL
"https://www.php.net/distributions/php-8.3.26.tar.xz"
PHP_VERSION
"8.3.26"
PIMCORE_APP_PORT
"tcp://10.0.1.191:80"
PIMCORE_APP_PORT_80_TCP
"tcp://10.0.1.191:80"
PIMCORE_APP_PORT_80_TCP_ADDR
"10.0.1.191"
PIMCORE_APP_PORT_80_TCP_PORT
"80"
PIMCORE_APP_PORT_80_TCP_PROTO
"tcp"
PIMCORE_APP_SERVICE_HOST
"10.0.1.191"
PIMCORE_APP_SERVICE_PORT
"80"
PIMCORE_INSTALL_ADMIN_PASSWORD
"CAA47EFA-02A7-4824-956C-AAD19D2692F4"
PIMCORE_INSTALL_ADMIN_USERNAME
"admin"
PIMCORE_INSTALL_ENCRYPTION_SECRET
"def00000e7eb23a298ca1653c93d2dcd329a4e77de6b565ec63a453c6f96de86f7073f7a598c57fd45e0f717fe0d699a074cd833c9ed1217d90cf3abe59d737cf54812bc"
PIMCORE_INSTALL_INSTANCE_IDENTIFIER
"4qBppEsQ7J8KbxSNyKhpe3"
PIMCORE_INSTALL_MYSQL_DATABASE
"pimcore"
PIMCORE_INSTALL_MYSQL_HOST_SOCKET
"mariadb"
PIMCORE_INSTALL_MYSQL_PASSWORD
"xk9FB6rFYzuK5e"
PIMCORE_INSTALL_MYSQL_PORT
"3306"
PIMCORE_INSTALL_MYSQL_USERNAME
"mariadb"
PIMCORE_INSTALL_PRODUCT_KEY
"eyJwYXlsb2FkIjoie1wiaWRcIjpcImRiYTA5ODI0MmM1ZjA3MTlmYjI5MjFhYWVhMWUzNDExZmViMTk0ZTgxNGM3NGQ4ZmUwZTAwOWUxOTQwN2RkMzdcIixcInRpbWVzdGFtcFwiOjE3NTIxNDQyNzR9Iiwic2lnbmF0dXJlIjoiTUVVQ0lCeWtOTjJiT25xa3NqMWpIbWVLVzJFSzk3Q3ZSOTNQV3hsQkJQRHpzNlIxQWlFQTVJdjZYN1F5aWhabVdPRDc1Wk9MTkNmZ0tsVnNZemFVVmhzbzhvQWtYTFU9In0"
PWD
"/var/www/html"
QUERY_STRING
""
REDIRECT_STATUS
"200"
REMOTE_ADDR
"10.244.2.150"
REMOTE_PORT
"36466"
REQUEST_METHOD
"POST"
REQUEST_SCHEME
"http"
REQUEST_TIME
1761481341
REQUEST_TIME_FLOAT
1761481341.3017
REQUEST_URI
"/pimcore-graphql-webservices/DocumentsRequest"
RFS_PIMCORE_PORT
"tcp://10.0.158.202:26379"
RFS_PIMCORE_PORT_26379_TCP
"tcp://10.0.158.202:26379"
RFS_PIMCORE_PORT_26379_TCP_ADDR
"10.0.158.202"
RFS_PIMCORE_PORT_26379_TCP_PORT
"26379"
RFS_PIMCORE_PORT_26379_TCP_PROTO
"tcp"
RFS_PIMCORE_SERVICE_HOST
"10.0.158.202"
RFS_PIMCORE_SERVICE_PORT
"26379"
RFS_PIMCORE_SERVICE_PORT_SENTINEL
"26379"
SCRIPT_FILENAME
"/var/www/html/public/index.php"
SCRIPT_NAME
"/index.php"
SERVER_ADDR
"10.244.7.178"
SERVER_NAME
""
SERVER_PORT
"443"
SERVER_PROTOCOL
"HTTP/1.1"
SERVER_SOFTWARE
"nginx/1.25.5"
SESSION_PROVIDER
"redis://default:2c5e57c0-27e5-49bf-afd7-1ea554eda132@rfs-pimcore:26379?redis_sentinel=mymaster"
SHELL_VERBOSITY
3
SYMFONY_DOTENV_PATH
"/var/www/html/.env"
SYMFONY_DOTENV_VARS
"PIMCORE_DEV_MODE"
USER
"www-data"
argc
0
argv
[]