Cache
2
Total calls
15.05 ms
Total time
2
Total reads
0
Total writes
0
Total deletes
2
Total hits
0
Total misses
100 %
Hits/reads
Pools
pimcore.cache.pool 2
Adapter
Symfony\Component\Cache\Adapter\RedisTagAwareAdapter
Metrics
2
Calls
15.05 ms
Time
2
Reads
0
Writes
0
Deletes
2
Hits
0
Misses
100 %
Hits/reads
Calls
| # | Time | Call | Hit |
|---|---|---|---|
| 1 | 10.66 ms | getItem() | [ "maintenance_mode" => true ] |
| 2 | 4.38 ms | getItem() | [ "translation_data_2e364d315ad5ad984609e7f4beedf0f7" => true ] |
Pools without calls 15
| Cache pools that received no calls |
|---|
| cache.annotations |
| cache.app |
| cache.doctrine.orm.default.query |
| cache.doctrine.orm.default.result |
| cache.messenger.restart_workers_signal |
| cache.property_info |
| cache.rate_limiter |
| cache.scheduler |
| cache.security_expression_language |
| cache.security_is_granted_attribute_expression_language |
| cache.serializer |
| cache.system |
| cache.validator |
| cache.validator_expression_language |
| cache.webpack_encore |